HUBBELL
Image of HOEB30L Hot Line Link, Oval-Eye Ball

Hot Line Link, Oval-Eye Ball

Brand: ANDERSON

Catalog ID: HOEB30L

Hot line oval-eye ball is used to attach ball and socket insulators to other associated hardware witin an insulator string. Shoulders are provided to accommodate hot line tools.

Hot line oval-eye ball is used to attach ball and socket insulators to other associated hardware witin an insulator string. Shoulders are provided to accommodate hot line tools.

  • Hot Line Link, Oval-Eye Ball: 0.500" Thick. With 0.690" Dia. Hole
  • UTS 30,000 lbFor use with ANSI class 52-3 & 52-5 insulators
  • Material: Body-Galvanized steel
  • Available Range of Lengths: Minimum-11" Maximum-24" with 0.500" increment
  • Use letter “D” to represent decimal point in catalog number when applicable. Example: HOEB3012D5 for 12.500" length

General

Catalog Number

HOEB30L

Extension Link Type

Oval-Eye Ball

Material

Steel

Material Type

Non-Standard

Number of Bolt Holes

0

Strength Rating - Ultimate

30000 lb

Strength Rating - Ultimate Body

0 lb

Dimensions

Assembly Rating (Ultimate)

0 lb

Diameter - Bolt

0 in

Diameter - Pin

0 in

Insulator Throat Diameter - Maximum

0 in

Insulator Throat Diameter - Minimum

0 in

Insulator Throat Diameter Range

0 - 0

Length - Pin

0 in

Maximum Adjustment

0 in

Ring Height

0 in

Conductor Related

Conductor Diameter - Maximum

0 in

Conductor Spacing

0 in

Force Related

Strength Rating - Ultimate

30000 lb

Strength Rating - Ultimate Body

0 lb

Configuration

Number of Bolt Holes

0