HUBBELL
Image of HOOT80L Hot Line Link, Oval-Eye Oval-Eye

Hot Line Link, Oval-Eye Oval-Eye

Brand: ANDERSON

Catalog ID: HOOT80L

Hot Line Chain Eye Chain Eyes are forged from high strength steel and contain no welded joints. Because of the variety of fittings and lengths, links are made only to order. Please specify by catalog number and the length required.

Hot Line Chain Eye Chain Eyes are forged from high strength steel and contain no welded joints. Because of the variety of fittings and lengths, links are made only to order. Please specify by catalog number and the length required.

  • Hot Line Link
  • Oval Eye/Oval Eye Roated
  • UTS 80,000 lb
  • Material: Body-Galvanized Forged steel
  • Oval Eye/Oval Eye with one Oval Eye rotated 90 degrees
  • Available Range of Lengths: L = Desired Length in 0.500" increments with minimum of 12" and maximum of 144

General

Catalog Number

HOOT80L

Coupling Orientation

Straight

Extension Link Type

Oval-Eye Eye

Material

Ductile Iron

Material Type

Non-Standard

Number of Bolt Holes

0

Strength Rating - Ultimate

30000 lb

Strength Rating - Ultimate Body

0 lb

UPC

09635940029

Dimensions

Diameter - Bolt

0 in

Diameter - Eye Hole

0.688 in

Diameter - Pin

0 in

Insulator Throat Diameter - Maximum

0 in

Insulator Throat Diameter - Minimum

0 in

Insulator Throat Diameter Range

0 - 0

Length - Coupling

12 in

Length - Pin

0 in

Ring Height

0 in

Weight

1.225 lb

Width - Eye

0.625 in

Conductor Related

Conductor Diameter - Maximum

0 in

Conductor Spacing

0 in

Force Related

Assembly Rating (Ultimate)

0 lb

Strength Rating - Ultimate

30000 lb

Strength Rating - Ultimate Body

0 lb

Operational

Maximum Adjustment

0 in

Configuration

Number of Bolt Holes

0