
Brand: ANDERSON
Catalog ID: HYBC30
Hot line ball clevises are used to attach ball and socket insulators to other associated hardware within an insulator string.
Catalog Number
HYBC30
Material
Steel
Material - Pin (Clevis)
Galvanized Steel
Material - Pin (Cotter)
Stainless Steel
Material Type
Standard
Number of Bolt Holes
0
Strength Rating - Ultimate
30000 lb
Strength Rating - Ultimate Body
0 lb
UPC
096359317418
Diameter - Bolt
0 in
Diameter - Pin
0 in
Dimensions
2.272 in x 1.5 in x 1.314 in
Height
1.314 in
Insulator Throat Diameter - Maximum
0 in
Insulator Throat Diameter - Minimum
0 in
Insulator Throat Diameter Range
0 - 0
Length
2.272 in
Length - Coupling
9.313 in
Length - Pin
0 in
Ring Height
0 in
Weight
2.891 lb
Width
1.5 in
Conductor Diameter - Maximum
0 in
Conductor Spacing
0 in
Assembly Rating (Ultimate)
0 lb
Strength Rating - Ultimate
30000 lb
Strength Rating - Ultimate Body
0 lb
Maximum Adjustment
0 in
Number of Bolt Holes
0
Pallet Quantity
720