HUBBELL
HPEZ1 Poly EZ Box, Heated, Insulated Enclosure, Polyethylene
Image of HP010026023G HPEZ1 Poly EZ Box, Heated, Insulated Enclosure, Polyethylene

HPEZ1 Poly EZ Box, Heated, Insulated Enclosure, Polyethylene

Brand: HOT BOX

Catalog ID: HP010026023G

HPEZ1 Poly EZ Box - Green - 10"W X 26"L X 23"H - Heated - Insulated - Polyethylene

Hot Box offers the broadest range of enclosures in the industry with multiple material types,styles, and sizes. All are built with the same attention to quality and performance that you knowand expect from Hot Box. Our comprehensive product offering is designed to ensure that yourapplication requirements are met, and your expectations are exceeded.

  • Quick & Easy Installation - Drop-over design is quick and easy to install.
  • Durable & Reliable - No matter what material is selected, all are built with quality materials which stand up to harsh outside elements.
  • Superior Freeze Protection - Self-regulating heat trace tape provides freeze protection.
  • Variety of Options - Drop-overs are available in Aluminum, Fiberglass or HDPE (Plastic) allowing you to select the best option for your application.

General

Catalog Number

HP010026023G

Description - Heater

120V single phase self regulating heat trace tape (12ft long)

Heated?

Yes

Material

HDPE Plastic

Dimensions

Dimensions

26 in x 10 in x 23 in

Height

23 in

Length

26 in

Mounting Pad / Base Plate Dimensions

22 X 36

Weight

24 lb

Width

10 in

Electrical Ratings

Wattage - Heater

(1) 60 W

Certifications And Compliance

Industry Standard(s)

ASSE 1060 Certified

Operational

Heated?

Yes