HUBBELL
Image of DE26030K HS Dead End Cover Large Kit

HS Dead End Cover Large Kit

Brand: Reliaguard

Catalog ID: DE26030K

HS Dead End Cover Large Kit

Deadend Guard kit designed to fit many common automatic and bolted deadends

  • Hot Stick Installable
  • Top and bottom cable exits
  • Fits many common automatic and bolted deadends
  • Accomodates conductors up to 1.5" and insulator skirts to 3.8"
  • Anti-rotation feature maintains vertical position
  • Wind retention to 90+ mph

General

Application

Protective guard for many automatic and bolted deadends

Catalog Number

DE26030K

Color

Grey

Material - Body

Reliatanium

UPC

096359759065

Dimensions

Dimensions

29.43 in x 9.61 in x 11.92 in

Height

11.92 in

Length

29.43 in

Width

9.61 in

Logistics

Carton Quantity

3

Pallet Quantity

24