HUBBELL
HSCFR_Photo_BW
HSCFR_Photo_BW

HSB100FR100, Heat Shrink Tubing, 1.00" ID Min.(Exp.), 0.50" ID Max.(Rec.), 1/0 - 4/0, PVC, Fire retardant, Thin Wall, Black, 100 Ft Reel.

Brand:

Burndy

Catalog ID:

HSB100FR100

Product details

General

Catalog Number

HSB100FR100

Color

Black

Connector Type

THIN WALL TUBES/REELS

Material

Polyvinyl chloride

UPC

781810265758

Conductor Related

Conductor Range

#1/0 AWG to #4/0 AWG

Conductor Size

4/0AWG - 300kcmil

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

2