HUBBELL
HSFR_Photo_BW
HSFR_Photo_BW

HSB14T1200PF, Heat Shrink Tubing, 0.25" ID Min.(Exp.), 0.12" ID Max.(Rec.), Polyolefin, Thin Wall, Black, Shrink ratio-2:1, 600V, 100 Ft Reel.

Brand:

Burndy

Catalog ID:

HSB14T1200PF

Product details

General

Catalog Number

HSB14T1200PF

Material

POLYOLEFIN

UPC

781810242469

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1