HUBBELL
HSCFR_Photo_BW
HSCFR_Photo_BW

HSB200FR, Heat Shrink Tubing, 2" ID Min.(Exp.), 1" ID Max.(Rec.), PVC, Thin Wall, Black, 25 Ft Reel.

Brand:

Burndy

Catalog ID:

HSB200FR

  • Flame Retardant
  • Flexible Polyvinylchloride
  • 2:1 Shrink Ratio
  • 600 Volts

Product details

General

Catalog Number

HSB200FR

Connector Type

THIN WALL TUBES/REELS

Material

Polyvinyl chloride

UPC

781810265895

Conductor Related

Conductor Range

500-750 Kcmil

Conductor Size

800kcmil - 1000kcmil

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads