HUBBELL
HSFR_Photo_BW
HSFR_Photo_BW

HSBL100T48PF, Heat Shrink Tubing, 1.00" ID Min.(Exp.), 0.50" ID Max.(Rec.), 2/0 - 300, Polyolefin, Thin Wall, Blue, Shrink ratio-2:1, 4 Ft Reel.

Brand:

Burndy

Catalog ID:

HSBL100T48PF

Product details

General

Catalog Number

HSBL100T48PF

Connector Type

THIN WALL REEL

Material

Cross-linked Polyolefin

UPC

781810212905

Conductor Related

Conductor Range

#2/0 AWG - 300 Kcmil

Conductor Size

2/0AWG - 300kcmil

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1