HUBBELL
HSFR_Photo_BW
HSFR_Photo_BW

HSBL12T1200PF, Heat Shrink Tubing, 0.50" ID Min.(Exp.), 0.25" ID Max.(Rec.), #6 - 2, Polyolefin, Thin Wall, Blue, Shrink ratio-2:1, 100 Ft Reel.

Brand:

Burndy

Catalog ID:

HSBL12T1200PF

Product details

General

Catalog Number

HSBL12T1200PF

Material

POLYOLEFIN

UPC

781810277041

Conductor Related

Conductor Range

#6 AWG to #2 AWG

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1