HUBBELL
HSFR_Photo_BW
HSFR_Photo_BW

HSG14T48PF, Heat Shrink Tubing, 0.25" ID Min.(Exp.), 0.12" ID Max.(Rec.), #14 - 10, Polyolefin, Thin Wall, Green, Shrink ratio-2:1, 4 Ft Reel.

Brand:

Burndy

Catalog ID:

HSG14T48PF

Product details

General

Catalog Number

HSG14T48PF

Color

Green

Connector Type

THIN WALL REEL

Material

Cross-linked Polyolefin

UPC

781810212578

Conductor Related

Conductor Range

#14 AWG to #10 AWG

Conductor Size

14AWG - 10AWG

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1