HUBBELL
HSFR_Photo_BW
HSFR_Photo_BW

HSG18T300PF, Heat Shrink Tubing, 0.13" ID Min.(Exp.), 0.06" ID Max.(Rec.), #18 - #14, Polyolefin, Thin Wall, Green, Shrink ratio-2:1, 25 Ft Reel.

Brand:

Burndy

Catalog ID:

HSG18T300PF

Product details

General

Catalog Number

HSG18T300PF

Color

Green

Connector Type

THIN WALL REEL

Material

Cross-linked Polyolefin

UPC

781810213490

Conductor Related

Conductor Range

#18 AWG to #14 AWG

Conductor Size

18AWG - 14AWG

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1