HUBBELL
HSIC_ENDCAP_PHOTO_BW
HSIC_ENDCAP_PHOTO_BW
play

HSIC10500FR, Heavy Wall Cross-Linked Black Polyolefin Heat Shrinkable End Cap, 1/0-500 kcmil Code, #1-313 kcmil Flex, 600 V, Fire Retardant.

Brand:

Burndy

Catalog ID:

HSIC10500FR

Heavy Wall Cross-Linked Black Polyolefin Heat Shrinkable End Cap, 1/0-500 kcmil Code, #1-313 kcmil Flex, 600 V, Fire Retardant.

  • Heavy Wall Cross Linked Polyolefin
  • UV94-V0
  • Recognized Flame Retardant Material
  • 3:1 Shrink Ratio
  • Shrink Temperature of 150°C
  • Blue Thermochromic lines disappear during correct installation
  • Rated up to 600 Volts
  • Sealing Adhesive
  • Moisture and Water Resistant
  • UL486D
  • Insulates and Protects
  • Direct Burial

Features: Type HSIC-FR, Heat Shrink Insulating End Cap Fire Retardant Is A Heavy Wall, Fire Retardant End Cap Made Of Cross-Linked Thermally Stabilized Black Polyolefin, Used To Insulate Exposed Conductors In Energized Applications, The 3:1 Shrink Ratio Offers Greater Range, Accommodating Copper Wire Sizes, 8 AWG Thru 2500+ KCMIL, Performs Effectively Over Lead, Aluminum, Steel, Polyethylene, EPR, And PVC Jacketed Materials, Blue Thermal Chromatic Lines Disappear Indicating Correct Installation Temperature And Provide Inspectability, I.D. Adhesive Provides Superior Moisture And Weather Resistant Characteristics, Minimum 28 Oxygen Index, UL94-VO Rated: Self-Extinguishing Flame Retardant Properties, 3:1 Shrink Ratio: Minimum Inventory Required, Thermal Chromatic Lines: Indicate Proper Installation, Low Shrink Temperature 150 DEG C: Only Requires Common Hot Air Gun To Apply, Meets Sealing Requirements: ANSI-C119.1, UL486D, Weather And Moisture Resistant, Inner Diameter Expanded: 1.1 IN Minimum, Inner Diameter After Recovery: 0.35 IN Maximum, Conductor Range: 1/0 AWG - 500 KCMIL (Code), 1 AWG - 313.1 KCMIL (Flex), Material: Cross-Linked Thermally Stabilized Black Polyolefin

Product details

General

Application

For Used To Insulating Exposed Conductors In Energized Applications

Catalog Number

HSIC10500FR

Color

Black

Connector Type

HEAVY WALL END CAP

EU RoHS Indicator

Yes

Material

Cross-linked Polyolefin

Sub Brand

HEAT SHRINK

Type

HSIC-FR, Heavy Wall, Fire Retardant

UPC

781810266557

Conductor Related

Conductor Range

ConductorRange

Conductor Size

1/0AWG - 500kvmil

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

No

Certification - ETL

No

Certified Listed

TAA Compliant (All status valid till December 2024)

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

1

Resources and downloads