HUBBELL
HSIC_ENDCAP_PHOTO_BW
HSIC_ENDCAP_PHOTO_BW
play

HSIC350FREA, Heat Shrink End Cap

Brand:

Burndy

Catalog ID:

HSIC350FREA

  • Heavy Wall Cross Linked Polyolefin
  • UV94-V0
  • Recognized Flame Retardant Material
  • 3:1 Shrink Ratio
  • Shrink Temperature of 150°C
  • Blue Thermochromic lines disappear during correct installation
  • Rated up to 600 Volts
  • Sealing Adhesive
  • Moisture and Water Resistant
  • UL486D
  • Insulates and Protects
  • Direct Burial

Product details

General

Catalog Number

HSIC350FREA

UPC

781810083192

Certifications And Compliance

Certification - CSA Approved

No

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

20

Minimum Pack Quantity

7500

Resources and downloads

Customer Notices

Specifications

Sales Drawings

Videos

play
Heat Shrink Product Overview & Installation