HUBBELL
HSCFR_Photo_BW
HSCFR_Photo_BW

HSR112FR100, Heat Shrink Tubing, 1.50" ID Min.(Exp.), 0.75" ID Max.(Rec.), 250 - 500, PVC, Fire retardant, Thin Wall, Red, 100 Ft Reel.

Brand:

Burndy

Catalog ID:

HSR112FR100

Product details

General

Catalog Number

HSR112FR100

Color

Red

Connector Type

THIN WALL TUBES/REELS

Material

Polyvinyl chloride

UPC

781810266632

Conductor Related

Conductor Range

250-500 Kcmil

Conductor Size

350kcmil - 750kcmil

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

2