HUBBELL
HSCFR_Photo_BW
HSCFR_Photo_BW
play

HSR18FR, Heat Shrink Tubing, 0.13" ID Min.(Exp.), 0.06" ID Max.(Rec.), #16 - #14, PVC, Fire retardant, Thin Wall, Red, 50 Ft Reel.

Brand:

Burndy

Catalog ID:

HSR18FR

  • Flame Retardant
  • Flexible Polyvinylchloride
  • 2:1 Shrink Ratio
  • 600 Volts

Product details

General

Catalog Number

HSR18FR

Color

Red

Connector Type

THIN WALL TUBES/REELS

Material

Polyvinyl chloride

UPC

781810266687

Conductor Related

Conductor Range

#16 AWG to #14 AWG

Conductor Size

16AWG - 14AWG

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

48

Resources and downloads

Specifications

Product Cross Section Image(s)

Sales Drawings

Videos

play
Heat Shrink Product Overview & Installation