HUBBELL
HSHPF_LENGTHS_STICKS_PHOTO_BW
HSHPF_LENGTHS_STICKS_PHOTO_BW

HSR34H48PF5, Heat Shrink Tubing, 0.75" ID Min.(Exp.), 0.22" ID Max.(Rec.), #6 - 2, Polyolefin, Thick Wall, Red, Shrink ratio-3:1, 600V.

Brand:

Burndy

Catalog ID:

HSR34H48PF5

Product details

General

Catalog Number

HSR34H48PF5

Color

Red

Material

POLYOLEFIN

UPC

781810290910

Conductor Related

Conductor Range

#6 AWG to #2 AWG

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

5

Minimum Pack Quantity

1