HUBBELL
Image of HSTPBK012550FRL HSTPBK012550FRL, Thin Wall Polyolefin Heat Shrink Tubing, Black, 50' Reel, 1/8" ID
Image of HSTPBK012550FRL HSTPBK012550FRL, Thin Wall Polyolefin Heat Shrink Tubing, Black, 50' Reel, 1/8" ID

HSTPBK012550FRL, Thin Wall Polyolefin Heat Shrink Tubing, Black, 50' Reel, 1/8" ID

Brand:

Burndy

Catalog ID:

HSTPBK012550FRL

1/8 I.D., 1 Unit = 50 Ft., Color = Black, 2:1 Ratio, Thin Wall Polyolefin Heat Shrink, 600V Max, Shrink Temp 90°C Min, -55°C To 135°C Continuous Operating Temp, Store At 21°C.

  • Ideal for industrial and automotive applications as well as covering copper and aluminum tubular connectors
  • Provides mechanical protection for terminal strain relief and wire bonding
  • 2:1 shrink ratio for faster shrink recovery
  • Continuous Operating Temperature: -55°C to 135°C (-67°F to 275°F)
  • Shrink temperature of 90°C
  • Resistant to common fluids and solvents