HUBBELL
Image of HSTPBK025025FRL HSTPBK025025FRL, Heat Shrink Tubing, Thin Wall, Black
Image of HSTPBK025025FRL HSTPBK025025FRL, Heat Shrink Tubing, Thin Wall, Black
play

HSTPBK025025FRL, Heat Shrink Tubing, Thin Wall, Black

Brand: Burndy

Catalog ID: HSTPBK025025FRL

Heat Shrink Tubing, .25" ID Min (Issued), .025" ID Max (Recovered), Thin Wall, Black, 25-Foot Reel

  • Ideal for industrial and automotive applications as well as covering copper and aluminum tubular connectors
  • Provides mechanical protection for terminal strain relief and wire bonding
  • 2:1 shrink ratio for faster shrink recovery
  • Continuous Operating Temperature: -55°C to 135°C (-67°F to 275°F)
  • Shrink temperature of 90°C
  • Resistant to common fluids and solvents

General

Catalog Number

HSTPBK025025FRL

Color

Black

Product Family

Thin Wall Polyolefin Heat Shrink

Product Type

Shrink Tubing

Technology

Heat Shrink

UPC

621945693364

Dimensions

Dimensions

300 in x 0.25 in x 0.025 in

Height

0.025 in

Length

300 in

Width

0.25 in

Electrical Ratings

Voltage Rating

600 V

Logistics

Carton Quantity

10

Pallet Quantity

1