HUBBELL
Image of HSTPBK1500100FRL HSTPBK1500100FRL, Heat Shrink Tubing, Thin Wall, Black
Image of HSTPBK1500100FRL HSTPBK1500100FRL, Heat Shrink Tubing, Thin Wall, Black
play

HSTPBK1500100FRL, Heat Shrink Tubing, Thin Wall, Black

Brand: Burndy

Catalog ID: HSTPBK1500100FRL

Heat Shrink Tubing, 1.50" ID Min (Issued), .75" ID Max (Recovered), Thin Wall, Black, 100-Foot Reel

  • Ideal for industrial and automotive applications as well as covering copper and aluminum tubular connectors
  • Provides mechanical protection for terminal strain relief and wire bonding
  • 2:1 shrink ratio for faster shrink recovery
  • Continuous Operating Temperature: -55°C to 135°C (-67°F to 275°F)
  • Shrink temperature of 90°C
  • Resistant to common fluids and solvents

General

Catalog Number

HSTPBK1500100FRL

Color

Black

Material

Cross-linked Polyolefin

Product Family

Thin Wall Polyolefin Heat Shrink

Product Type

Shrink Tubing

Technology

Heat Shrink

UPC

621945696853

Dimensions

Dimensions

1200 in x 1.5 in x 0.04 in

Height

0.04 in

Length

1200 in

Width

1.5 in

Electrical Ratings

Voltage Rating

600 V

Logistics

Carton Quantity

10

Pallet Quantity

360