HUBBELL
Image of HSTPBL00946IPK25 HSTPBL00946IPK25, Heat Shrink Tubing, Thin Wall, Blue
Image of HSTPBL00946IPK25 HSTPBL00946IPK25, Heat Shrink Tubing, Thin Wall, Blue
play

HSTPBL00946IPK25, Heat Shrink Tubing, Thin Wall, Blue

Brand: Burndy

Catalog ID: HSTPBL00946IPK25

Heat Shrink Tubing, .094" ID Min (Issued), .047" ID Max (Recovered), Thin Wall, Blue, 6-Inch Lengths, 25 Pieces per package

  • Ideal for industrial and automotive applications as well as covering copper and aluminum tubular connectors
  • Provides mechanical protection for terminal strain relief and wire bonding
  • 2:1 shrink ratio for faster shrink recovery
  • Continuous Operating Temperature: -55°C to 135°C (-67°F to 275°F)
  • Shrink temperature of 90°C
  • Resistant to common fluids and solvents

General

Catalog Number

HSTPBL00946IPK25

Color

Blue

Product Family

Thin Wall Polyolefin Heat Shrink

Product Type

Shrink Tubing

Technology

Heat Shrink

UPC

621945691308

Dimensions

Dimensions

6 in x 0.094 in x 0.02 in

Height

0.02 in

Length

6 in

Width

0.094 in

Electrical Ratings

Voltage Rating

600 V

Logistics

Carton Quantity

80