HUBBELL
Image of HSTPBL0625100FRL HSTPBL0625100FRL, Heat Shrink Tubing, Thin Wall, Blue
Image of HSTPBL0625100FRL HSTPBL0625100FRL, Heat Shrink Tubing, Thin Wall, Blue
play

HSTPBL0625100FRL, Heat Shrink Tubing, Thin Wall, Blue

Brand: Burndy

Catalog ID: HSTPBL0625100FRL

5/8 I.D., 1 Unit = 100 Ft., Color = Blue, 2:1 Ratio, Thin Wall Polyolefin Heat Shrink, 600V Max.

Shrink Temp 90°C Min, -55°C To 135°C Continuous Operating Temp, Store At 21°C.

  • Ideal for industrial and automotive applications as well as covering copper and aluminum tubular connectors
  • Provides mechanical protection for terminal strain relief and wire bonding
  • 2:1 shrink ratio for faster shrink recovery
  • Continuous Operating Temperature: -55°C to 135°C (-67°F to 275°F)
  • Shrink temperature of 90°C
  • Resistant to common fluids and solvents

General

Catalog Number

HSTPBL0625100FRL

Color

Blue

Product Family

Thin Wall Polyolefin Heat Shrink

Product Type

Shrink Tubing

Technology

Heat Shrink

UPC

621945695214

Dimensions

Dimensions

1200 in x 0.625 in x 0.03 in

Height

0.03 in

Length

1200 in

Width

0.625 in

Electrical Ratings

Voltage Rating

600 V

Logistics

Carton Quantity

2