HUBBELL
Image of HSTPCL0375500FRL HSTPCL0375500FRL, Heat Shrink Tubing, Thin Wall, Clear
Image of HSTPCL0375500FRL HSTPCL0375500FRL, Heat Shrink Tubing, Thin Wall, Clear
play

HSTPCL0375500FRL, Heat Shrink Tubing, Thin Wall, Clear

Brand: Burndy

Catalog ID: HSTPCL0375500FRL

Heat Shrink Tubing, .375" ID Min (Issued), .187" ID Max (Recovered), Thin Wall, Clear, 500-Foot Reel

  • Ideal for industrial and automotive applications as well as covering copper and aluminum tubular connectors
  • Provides mechanical protection for terminal strain relief and wire bonding
  • 2:1 shrink ratio for faster shrink recovery
  • Continuous Operating Temperature: -55°C to 135°C (-67°F to 275°F)
  • Shrink temperature of 90°C
  • Resistant to common fluids and solvents

General

Catalog Number

HSTPCL0375500FRL

Color

Clear

Product Family

Thin Wall Polyolefin Heat Shrink

Product Type

Shrink Tubing

Technology

Heat Shrink

UPC

621945694101

Dimensions

Dimensions

6000 in x 0.375 in x 0.025 in

Height

0.025 in

Length

6000 in

Width

0.375 in

Electrical Ratings

Voltage Rating

600 V

Logistics

Carton Quantity

1