HUBBELL
HSCFR_Photo_BW
HSCFR_Photo_BW

HSW34FR, Heat Shrink Tubing, White

Brand:

Burndy

Catalog ID:

HSW34FR

  • Flame Retardant
  • Flexible Polyvinylchloride
  • 2:1 Shrink Ratio
  • 600 Volts

Product details

General

Catalog Number

HSW34FR

Connector Type

THIN WALL TUBES/REELS

Material

Polyvinyl chloride

UPC

781810123379

Conductor Related

Conductor Size

1/0AWG - 3/0AWG

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1