HUBBELL
HSCFR_Photo_BW
HSCFR_Photo_BW

HSY100FR, Heat Shrink Tubing, 1.00" ID Min.(Exp.), 0.50" ID Max.(Rec.), 1/0 -4/0, Thin Wall, Yellow, 25 Ft Reel

Brand:

Burndy

Catalog ID:

HSY100FR

  • Flame Retardant
  • Flexible Polyvinylchloride
  • 2:1 Shrink Ratio
  • 600 Volts

Product details

General

Catalog Number

HSY100FR

Color

Yellow

Connector Type

THIN WALL TUBES/REELS

Material

Polyvinyl chloride

UPC

781810266984

Conductor Related

Conductor Range

#1/0 AWG to #4/0 AWG

Conductor Size

4/0AWG - 300kcmil

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads