HUBBELL
Image of HSY34FR250 HSY34FR250, Heat Shrink PVC, Thin Wall, Flame Rtrdnt, Yellow

HSY34FR250, Heat Shrink PVC, Thin Wall, Flame Rtrdnt, Yellow

Brand: Burndy

Catalog ID: HSY34FR250

Heat Shrink Tubing, .75" ID Min (Issued), .375" ID Max (Recovered), Thin Wall, Flame Retardant, Yellow, 250-Foot Reel

Heat Shrink Tubing, Yellow

General

Catalog Number

HSY34FR250

Connector Type

THIN WALL TUBES/REELS

Material

Polyvinyl chloride

UPC

781810267097

Conductor Related

Conductor Size

1/0AWG - 3/0AWG

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - ETL

No

Standards - RoHS Compliance Status

UI

UL Listed

No

Configuration

Connector Type

THIN WALL TUBES/REELS

Logistics

Minimum Pack Quantity

1