HUBBELL
Hubbell Wiring Device Kellems, Heavy Duty Products, IEC 309 Pin and Sleeve, Liquidtight Adapter Kit, 1/2" Hub
Image of SAC12 Hubbell Wiring Device Kellems, Heavy Duty Products, IEC 309 Pin and Sleeve, Liquidtight Adapter Kit, 1/2" Hub
Image of SAC12 Hubbell Wiring Device Kellems, Heavy Duty Products, IEC 309 Pin and Sleeve, Liquidtight Adapter Kit, 1/2" Hub

Hubbell Wiring Device Kellems, Heavy Duty Products, IEC 309 Pin and Sleeve, Liquidtight Adapter Kit, 1/2" Hub

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SAC12

Hubbell Wiring Device Kellems, Heavy Duty Products, IEC 309 Pin and Sleeve, Liquidtight Adapter Kit, 1/2" Hub.

  • IEC 309 Pin and Sleeve
  • Liquidtight Adapter Kit
  • 1/2" Hub

General

Catalog Number

SAC12

Color

Aluminum

Product Family

Accessories

Style

1/2" NPT

Type

Liquidtight Adapter

UPC

783585457567

Dimensions

Weight

0.25 lb

Logistics

Carton Quantity

5