


Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL430B6W
Watertight Devices - Hubbell’s IEC 60309 Pin and Sleeve plugs, connectors, inlets and receptacles are the highest performing products available. The HBL® series of IEC pin and sleeve were designed for the demanding North American market. Hubbell was the first and is still only manufacturer of IEC 60309 devices in the USA and have numerous innovative features noted below. The IEC line of plugs and connectors are made with a rugged super tough, one-piece housing. The thermoset polyester contact carrier provides a high resistance to electrical tracking. They withstand higher temperatures which may result from overload or arcing. The heavy-duty, external cord grip provides superior strain relief on the conductors. Hubbell’s horsepower rated plugs and receptacles meet NEC 430.109(F) requirements and recognized as an approved disconnecting “line of sight” disconnecting means.
Catalog Number
HBL430B6W
Color
Red
Series
Advantage® Series
Style
IP69k NEMA 4X
Type
Watertight Mating Inlet
UPC
783585574523
Weight
1.05 lb
Amperage Rating
30/32 A
Current / Amperage Rating
30/32 A
Voltage Rating
380-415 VAC
Voltage Rating Description
380-415 VAC
Number Of Poles
3-Pole
Number Of Wires
4-Wire