HUBBELL
Image of GF20GY3 HUBBELLPRO, GFCI, 20A, 3 Pack, Gray
Image of GF20GY3 HUBBELLPRO, GFCI, 20A, 3 Pack, Gray

HUBBELLPRO, GFCI, 20A, 3 Pack, Gray

Brand:

Bryant

Catalog ID:

GF20GY3

GFCI Duplex Receptacle, Hubbell PRO, 20A 125V AC, 2-Pole 3-Wire Grounding, 5-20R, Gray, 3 Pack

HUBBELLPRO provides an innovative self-test technology with a new contemporary look. The appealing smooth style and low profile satin finish are sure to complement any décor. The face of the device blends in with the surrounding interior. All distracting stepped surfaces, lights and conspicuous text markings have been minimized. This safety solution includes tamper resistant (TR), weather resistant (WR) and standard (non TRWR) options in 7 different color choices. Quick and easy installation is essential for any installer. The new HUBBELLPRO provides an expanded ground wire area along with guide pockets at every termination. This allows for rapid internal back wire installation. The face design offers a flush, smooth look when the wall plate is added for the final touch. This new ground fault solution is ideal for the residential market, including adult communities, multifamily, dormitories, hotels and homes. Retail, restaurant and commercial office environments would be suitable, as well. Applications include kitchens, bathrooms, garages, basements, laundry areas, workshops, wet or damp locations and outdoor porches and decks.

  • Ground fault EOL indicator
  • Comprehensive diagnostics
  • No power at face if reverse wired
  • Automatic self-grounding staple makes installation ease

Product details

General

Catalog Number

GF20GY3

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Type

Standard

UPC

883778451027

Electrical Ratings

Current / Amperage Rating

20 A

Logistics

Carton Quantity

3

Resources and downloads

Specifications