HUBBELL
Wire Spool Cart
Wire Spool Cart
play
Tool Assist Pro for material handling and ergonomics

HWP-RC02 Wire Spool Cart with Four Glides

$1,784.98 USD

Brand: Gleason Reel

Catalog ID: HWP-RC02

Collection name: ToolAssistPro™

Here’s the answer to production or maintenance wiring jobs. Roll the wire to the job, unspool what you need, and return the cart to a convenient storage place. WA50 aluminum rail with formed steel brackets, cart measures 54" high, 36" deep and 33.6" wide with a 27" clear space between spool shaft brackets, which are fully adjustable. Available with four heavy-duty casters (two fixed and two swivel with locks), two fixed casters and two glides or, for semi-permanent installation, with four glides. Swivel casters may be installed at either front or back. All components, except hardware, finished with chip-resistant baked polyester coating. Rails are beige and brackets are black. Assembly required. MAXIMUM CAPACITY: 300 lbs.

  • Includes Bin Bar,Convenient storage for wire nuts and other fasteners or tools
  • Formed steel brackets provide maximum rigidity
  • Strong extruded aluminum frame
ToolAssistPro-Logo

General

Catalog Number

HWP-RC02

UPC

783246006141