HUBBELL
Image of HWP-SC04 HWP-SC04 Frame Kit for 42" Wide Shelves

HWP-SC04 Frame Kit for 42" Wide Shelves

Brand: Gleason Reel

Catalog ID: HWP-SC04

Collection name: ToolAssistPro™

Frame kits include aluminum and steel members, four locking casters, end caps and all assembly hardware. Width shown is inside-to-inside dimension. Shelves fit inside frame uprights. Shelves that hang in front of uprights are available. See catalog for details on shelves and other accessories that can be easily installed on frame.

  • Cart kits include three 12"(305mm) deep x 30" (762mm), 42" (1067mm), 54" (1372mm) or 66" (1676mm) wide steel shelves,sturdy extruded aluminum frame, steel construction brackets, and all hardware.
  • Aluminum frame members and shelves have beige baked polyester finish
  • Shelf carts can easily handle many bin boxesof various sizes

General

Catalog Number

HWP-SC04

UPC

783246006554