HUBBELL
Image of EM-9160 IDC Locate Connector
* Representative image
Image of EM-9160 IDC Locate Connector
Buy America(n) Qualified

IDC Locate Connector

Brand: EMC

Catalog ID: EM-9160

For use in handholes and buried vaults to connect locate wires, including Muletape, Copperhead, and toneable fiber flat drop cable, and to ground the locate wires to a ground rod or grounding halo. It is a small, heavy-duty ,gel-filled IDC connector, mountable in the corner of a vault, handhole, or pedestal. It is not necessary to strip the insulation of the locate wire. The device can connect up to 6 locate wires and ground to a bond bar halo directly or to a ground rod with a solid #6.

Waterproof gel design. Glass-filled housing. Not necessary to strip locate wire insulation.

For use in enclosures to bond / ground trace wires for continuity to locate

Product details

General

Catalog Number

EM-9160

Conductor Related

Conductor Size

#22, #24, #26 AWG

Certifications And Compliance

Buy America(n) Qualified

  • Buy American Act Compliant (All status valid till December 2025)
  • BABA Compliant (All status valid till December 2025)
  • TAA Compliant (All status valid till December 2025)

Resources and downloads

Specifications