HUBBELL
Image of IDEVZ03TW iDevices Z-Wave Enabled Radio Frequency (RF) Toggle Add On
Image of IDEVZ03TW iDevices Z-Wave Enabled Radio Frequency (RF) Toggle Add On
Image of IDEVZ03TW iDevices Z-Wave Enabled Radio Frequency (RF) Toggle Add On

iDevices Z-Wave Enabled Radio Frequency (RF) Toggle Add On

Brand: Hubbell Wiring Device-Kellems

Catalog ID: IDEVZ03TW

Add On Switch for 3 and 4 Way Use 120VAC, White. Allows for single pole setup, or multi-way functionality (up to 6-way with the IDEVZ03DW addon switch)

Excellent for use with Z-Wave supported security systems to control lights in tandem with extenal triggers. Smart Home interface using RF technology, providing unparalleled flexibility anywhere in your home. Control and monitor your home's switch-operated interior and exterior lighting, switch-controlled fireplaces, receptacles and more to turn on and off from anywhere. Conveniently operated through other smart home integrations with Alexa, Alarm.com, and the Google Assistant.

  • Compatible with Amazon Alexa and Google Home via Hub
  • Remote controlled capable with Android and IOS mobile devices
  • Support Single pole or multiway switching ( SP, 3-Way, 4-Way
  • Utilizes the Z-Wave Firmware
  • Z-Wave Plus Certified

Product details

General

Actuator

Toggle

Application

Indoors

Catalog Number

IDEVZ03TW

Color

White

Contact Configuration

Solid State

Environmental Conditions

Indoor

Material

Plastic and Electronics

Mounting Type

Screw

Number Of Poles

3

Operating Cycles

30000

Operating Temperature

32-104

Series

Smart Home

Size

4.1 x 1.1 x 1.713 in

Style

Toggle

Type

Z-Wave

UPC

883778316357

Electrical Ratings

Frequency Rating

60 Hz

Voltage Rating

120 V

Certifications And Compliance

Industry Standard(s)

Z-Wave