HUBBELL
iDevices Z-Wave Enabled Radio Frequency (RF) Toggle Dimmer
Image of IDEVZ05TW iDevices Z-Wave Enabled Radio Frequency (RF) Toggle Dimmer

iDevices Z-Wave Enabled Radio Frequency (RF) Toggle Dimmer

Brand: Hubbell Wiring Device-Kellems

Catalog ID: IDEVZ05TW

Dimmer Switch 600 Watt Incancescent and 300 Watt CFL/LED 120VAC, White.

Excellent for use with Z-Wave supported security systems to control lights in tandem with extenal triggers. Smart Home interface using RF technology.Allows for single pole setup, or multi-way functionality (up to 6-way with the IDEVZ03DW addon switch), providing unparalleled flexibility anywhere in your home. Control and monitor your home's switch-operated interior and exterior lighting, to turn on,off, and dim from anywhere. Conveniently operated through other smart home integrations with Alexa, Alarm.com, and the Google Assistant.

  • Compatible with Amazon Alexa and Google Home via Hub
  • Remote controlled capable with Android and IOS mobile devices
  • Support dimming for bulbs rated suitable for dimming
  • Utilizes the Z-Wave Firmware
  • Z-Wave Plus Certified

Simple set up pairs with Z-Wave Plus hubs

General

Actuator

Toggle

Application

Indoors

Catalog Number

IDEVZ05TW

Color

White

Contact Configuration

Solid State

Environmental Conditions

Indoor

Material

Plastic and Electronics

Mounting Type

Screw

Operating Cycles

30000

Operating Temperature

32-104

Series

Smart Home

Size

4.1 x 1.1 x 1.713 in

Style

Toggle

Type

Z-Wave

UPC

883778316319

Dimensions

Size

4.1 x 1.1 x 1.713 in

Electrical Ratings

Contact Rating

300 watt

Frequency Rating

60 Hz

Voltage Rating

120 V

Wattage

300 W

Conductor Related

Number Of Poles

3

Certifications And Compliance

Environmental Conditions

Indoor

Industry Standard(s)

Z-Wave

Operational

Actuator

Toggle

Operating Cycles

30000

Operating Temperature

32-104