Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL516R6W
Watertight
Application
High Ampacity Watertight Connections
Catalog Number
HBL516R6W
Color
Red
EU RoHS Indicator
Yes
Item Type
Material
Thermoplastic
Material - Mounting Hardware
Screw Mounting
Number Of Poles
4-Pole
OEM Brand Name
Hubbell Wiring Device-Kellems
Specifications
Style
Standard Service
Type
Watertight Receptacle
UPC
783585405254
Amperage Rating
16 A
Connectivity
Pressure Terminal Screws
Phase
Single Phase
Voltage Rating
Wattage
6640
Number Of Wires
5-Wire
Wire Size
#14 AWG to #10 AWG
EU RoHS Indicator
Yes
Industry Standard(s)
Nema Rating
Non-NEMA
Number Of Poles
4-Pole
Carton Quantity
10