




Brand: Hubbell Wiring Device-Kellems
Catalog ID: M4100P12
Corrosion Resistant Devices that Withstand the Most Abusive Environments - Hubbell offers a superior grade of 100A IEC Pin and Sleeve designed for use in the most demanding environments. These devices feature nickel plated solid brass pins for long life and reliable electrical contact in the most corrosive environments. They have a high visibility yellow supertough nylon housing. The heavy duty external cord clamps provide maximum cord retention to maintain secure terminations. The screws and fasteners are made from stainless steel.
Watertight
Application
Marine Wiring Devices
Catalog Number
M4100P12
Color
Yellow
Environmental Conditions
Watertight
Item Type
Male Plug
Material
Composite
Material - Mounting Hardware
Cord Mounted
OEM Brand Name
Hubbell Wiring Device-Kellems
Performance
Product Family
Corrosion Resistant
Specifications
Style
Standard Service
Type
Watertight Plug
UPC
783585410043
Display Size
Standard Sized
Weight
4.05 lb
Amperage Rating
100 A
Connectivity
Pressure Terminal Screws
Current / Amperage Rating
100 A
Current Rating
100 A
Phase
Single Phase
Voltage Rating
125/250 VAC
Voltage Rating Description
125/250 VAC
Wattage
25000 W
Number Of Poles
3-Pole
Number Of Wires
4-Wire
Wire Size
#3 AWG to #1/0 AWG
Environmental Conditions
Watertight
Industry Standard(s)
Nema Rating
Non-NEMA
Performance
Cord Type
All Portable
Carton Quantity
6
Pallet Quantity
126