

Brand: Bryant
Catalog ID: 4803GLI
Application
Back and Side Wired
Catalog Number
4803GLI
Color
Ivory
Product Family
Extra Heavy Duty
Style
Three Way
Type
Toggle
UPC
781786623613
Amperage Rating
15 A
Current / Amperage Rating
15 A
Voltage Rating
120/277 VAC
Voltage Rating Description
120/277 VAC
Carton Quantity
10