HUBBELL
Image of PST4033750 Impact Disconnect Stick 6 ft (1.8 m) Insulating Length, 8 ft 11 in (2.7 m) Overall
Image of PST4033750 Impact Disconnect Stick 6 ft (1.8 m) Insulating Length, 8 ft 11 in (2.7 m) Overall

Impact Disconnect Stick 6 ft (1.8 m) Insulating Length, 8 ft 11 in (2.7 m) Overall

Brand: Chance Lineman Tools & Equipment

Catalog ID: PST4033750

Impact Disconnect Stick 6’ Clear Glass 8’11” Overall Length

  • Uses a slide-hammer mechanism to provide additional force for opening Disconnect Switches
  • Poles are made of 1-1/4” diameter Epoxiglas ™ meeting ASTM F711 and IEC 60855 standards
  • Heavy Duty Disconnect heads of bronze alloy
  • Available in complete sticks, spliced sticks, and conversion kits
  • Perfect for opening Switches in iced-over conditions

Product details

General

Catalog Number

PST4033750

UPC

096359615293

Dimensions

Dimensions

112 in x 5 in x 5 in

Dimensions Metric

284.5 mm x 12.7 mm x 12.7 mm

Height

5 in

Height Metric

12.7 mm

Length

112 in

Length Metric

284.5 mm

Weight

13 lb

WeightMetric

5.9 kg

Width

5 in

WidthMetric

12.7 mm

Resources and downloads