HUBBELL
IMUX 2000 T1/E1 MDACS Cross-Connect Switch
Image of RFL-IMUX-2000-T1/E1-MDACS IMUX 2000 T1/E1 MDACS Cross-Connect Switch
Image of RFL-IMUX-2000-T1/E1-MDACS IMUX 2000 T1/E1 MDACS Cross-Connect Switch

IMUX 2000 T1/E1 MDACS Cross-Connect Switch

Brand: RFL Electronics

Catalog ID: RFL-IMUX-2000-T1/E1-MDACS

The unit provides full featured, Drop-and-Insert capability for each voice frequency circuit or any signal that can be transmitted in a DS0 channel. The multiplexer has electrical and a wide variety of optical fi ber (both singlemode and multimode) interfaces to simplify system confi guration. Channel cards are available for voice, data, telemetry, teleprotection, video and ethernet applications.It supports many types of network layouts such as Spur, Hot Standby and Ring topologies. The IMUX 2000 T1/E1 MDACS is both hardware and software confi gurable. The unit offers the ultimate network management system. It operates in a Windows™ point-and-click environment and provides network visibility from any node which allows for remote provisioning, monitoring and alarm reporting. The IMUX 2000 T1/E1 MDACS is compact, modular in design and compatible with previous generations of RFL Multiplexers. For a product that meets and exceeds your telecommunication needs, advance into this new class of hardened multiplexer and make the Intelligent choice, the IMUX 2000 Intelligent T1/E1 MDACS

  • Substation Hardened-The IMUX 2000 T1/E1 MDACS is designed for harsh environments and has a wide temperature range of -20°C to +65°C. It meets the IEEE/ANSI standards C.37.90-1989, C.37.90.1 and C.37.90.2 for SWC, fast transient and EMI
  • Reliability- It provides enhanced reliability by offering optional redundant power supplies
  • Speed-The IMUX 2000 T1/E1 MDACS is designed to handle time sensitive applications such as Protective Relaying. The Drop-and-Insert through-channel delay is less than 25 microseconds. It has an average reframe time of less than 25 milliseconds
  • DS0 Squelching-The IMUX 2000 T1/E1 MDACS has the ability to squelch (turn off) the output of a channel module in the Multiplexer upon loss of synchronization. This feature provides security against false tripping on 4-wire analog transfer trip channels and older digital equipment (with limited error checking) during loss of sync and protects against ‘pink’ noise conditions, which result from cross-talk or the frame search. This feature is ideal for preventing false tripping due to system malfunction.

CSU Functionality-The IMUX 2000 T1/E1 MDACS offers a built in CSU functionality that meets applicable standards for protection including FCC Part 68 approval for direct connection into the Public Switched Telephone Network (PSTN). When enabled, the unit will respond to generated loopback codes compliant to either ANSI T1.403 or AT&T TR 54016. It will also maintain and allow local and remote retrieval of performance measurements in accordance with either ANSI T1.403 or AT&T TR 54016; Modular Design-The IMUX 2000 T1/E1 MDACS incorporates a midplane motherboard design. Channel modules plug into the front of the unit, and matching module adapter for I/O connections plug into the rear. This eliminates the need for internal chassis wiring when adding new channel cards, simplifying the upgrade; Automation-The IMUX 2000 T1/E1 MDACS offers the ultimate Network Management system which operates in a Windows TM point-and-click environment. The optional SNMP based management reporting software can be used when integrated as part of a larger enterprise system. Network visibility is available from any node which allows remote provisioning, monitoring and alarm reporting. Intuitive graphical user interface with color coded DACS maps.

General

Alarm Type

Alert, cautionary conditions that do not prevent multiplexer operation. Alarm, conditions that directly affect multiplexer operation, constant monitoring of equipment with alarm reporting.

Application - For Use On

Electric Power Utilities-Designed specifically for the unique need of the harsh substation environments

Catalog Number

RFL-IMUX-2000-T1/E1-MDACS

Interface

Front panel indicators and alphanumeric display RS-232 port for remote access and interrogation Form C relays for shelf alarm and alert

Operating Temperature Celcius Max

+65°C

Operating Temperature Celcius Min

-20°C

Power Supply

75 Watts

Dimensions

Cubic Capacity

1446.375 cu.in

Depth

14.5 in

Height

5.25 in

Weight

15 lb

Weight Metric

6.8 kg

Width

19 in

Electrical Ratings

Input Voltage

  • 24 VDC
  • 48/125 VDC
  • 250 VDC
  • 120 VAC
  • 220 VAC

Input Voltage Range

19 to 29 VDC, 38 to 150 VDC, 200 to 300 VDC, 90 to 130 VAC, 180 to 265 VAC

Certifications And Compliance

Compliance

FCC Part 15 class A

Industry Standard(s)

  • ANSI C.37.90-1989 & ANSI C.37.90.1. EIC 1000-4-2:1995
  • IEC 1000-4-3:1997
  • IEC 1000-4-4:1995
  • IEC 1000-4- 6:1996
  • IEC 1000-4-8:1994
  • DD ENV 50204:1996
  • IEC 255-21-2
  • IEC 255-21-1
  • ANSI C.37.90.2

Operational

Humidity

0-95% Non-condensing

Operating Temperature Celcius Max

+65°C

Operating Temperature Celcius Min

-20°C

Power Supply

75 Watts