HUBBELL
IMUX 2000 T1/E1 Multiplexer with common logic redundancy
Image of RFL-IMUX-2000-T1/E1-MUX IMUX 2000 T1/E1 Multiplexer with common logic redundancy
Image of RFL-IMUX-2000-T1/E1-MUX IMUX 2000 T1/E1 Multiplexer with common logic redundancy

IMUX 2000 T1/E1 Multiplexer with common logic redundancy

Brand: RFL Electronics

Catalog ID: RFL-IMUX-2000-T1/E1-MUX

The unit provides full featured, Drop-and-Insert capability for each voice frequency circuit or any signal that can be transmitted in a DS0 channel. The multiplexer has electrical and a wide variety of optical fiber (both singlemode and multimode) interfaces to simplify system confi guration. Channel cards are available for voice, data, telemetry, teleprotection, video and ethernet applications. When combined with our IMUX 2000 8-Port DACS-R, the IMUX 2000 T1/E1 Multiplexer supports many types of network layouts such as Spur, Hot Standby and Ring topologies. It is both hardware and software configurable. The unit offers the ultimate network management system. It operates in a Windows™ point-and-click environment and provides network visibility from any node which allows for remote provisioning, monitoring and alarm reporting. The IMUX 2000 T1/E1 Multiplexer is compact, modular in design and compatible with previous generations of RFL Multiplexers. For a product that meets and exceeds your telecommunication needs, advance into this new class of hardened multiplexer and make the Intelligent choice, the IMUX 2000 Intelligent T1/E1 Multiplexer

  • Substation Hardened-The IMUX 2000 T1/E1 Multiplehxer is designed for harsh environments and has a wide temperature range of -20°C to +65°C (-4°F to +149°F). It meets the IEEE/ANSI standards C.37.90-1989, C.37.90.1 and C.37.90.2 for SWC, fast transient and EMI. It is CE approved and has been tested to BS EN5002:1995. It is also FCC part 15 Class A approved
  • Reliability- The IMUX 2000 provides enhanced reliability by offering optional redundant power supplies and common logic modules
  • Speed-The IMUX 2000 is designed to handle time sensitive applications such as Protective Relaying. The Dropand-Insert through-channel delay is less than 25 microseconds. It has an average reframe time of <25 ms and also has the ability to enable a Fast Reframing Channel (FRC) for <1 ms reframing
  • DS0 Squelching-The IMUX 2000 T1/E1 Multiplexer has the ability to squelch (turn off) the output of a channel module in the Multiplexer upon loss of synchronization. This feature provides security against false tripping on 4-wire analog transfer trip channels and older digital equipment (with limited error checking) during loss of sync and protects against ‘pink’ noise conditions, which result from cross-talk or the frame search. This feature is ideal for preventing false tripping due to system malfunction

CSU Functionality-The IMUX 2000 offers a built in CSU functionality that meets applicable standards for protection including FCC Part 68 approval for direct connection into the Public Switched Telephone Network (PSTN). When enabled, the unit will respond to generated loopback codes compliant to either ANSI T1.403 or AT&T TR 54016. It will also maintain and allow local and remote retrieval of performance measurements in accordance with either ANSI T1.403 or AT&T TR 54016;Modular Design-The IMUX 2000 incorporates a midplane motherboard design. Channel modules plug into the front of the unit, and matching module adapter for I/O connections plug into the rear. This eliminates the need for internal chassis wiring when adding new channel cards, simplifying the upgrade.

General

Alarm Type

Alert, cautionary conditions that do not prevent multiplexer operation. Alarm, conditions that directly affect multiplexer operation, Status monitoring: Constant monitoring of equipment with alarm reporting.

Application

  • Designed specifically for the unique need of the harsh substation environments, the IMUX 2000 T1/E1 Multiplexer incorporates special design characteristics which allow it to meet ANSI / IEEE / IEC standards for operation in harsh environments (RFI, SWC, EMI and Fast Transient)
  • The features in the IMUX 2000 T1/E1 Multiplexer, address the critical time issues associated with protective relaying, making it ideal to be used in the electric power utilities industry
  • The multiplexer has the Transfer Trip and Current differential interfaces required for the utility market,Applications for the product includein the transportation industry includes roadside signal acquisition and transmission from vehicle loop detectors, compressed digital video, camera control, toll collection, status and alarm reporting, tunnel ventilation control, and voice and data traffic signal control systems.

Application - For Use On

Electric Power Utilities, Transportation Industry

Catalog Number

RFL-IMUX-2000-T1/E1-MUX

Interface

Front panel indicators and alphanumeric display RS-232 port for remote access and interrogation Form C relays for shelf alarm and alert

Operating Temperature Celcius Max

+65°C

Operating Temperature Celcius Min

-20°C

Power Supply

75 Watts

Dimensions

Cubic Capacity

1446.375 cu.in

Depth

14.5 in

Height

5.25 in

Weight

15 lb

Weight Metric

6.8 kg

Width

19 in

Electrical Ratings

Input Voltage

  • 24 VDC
  • 48/125 VDC
  • 250 VDC
  • 120 VAC
  • 220 VAC

Input Voltage Range

19 to 29 VDC, 38 to 150 VDC, 200 to 300 VDC, 90 to 130 VAC, 180 to 265 VAC

Certifications And Compliance

Compliance

FCC Part 15 class A

Industry Standard(s)

  • ANSI C.37.90-1989 & ANSI C.37.90.1. EIC 1000-4-2:1995
  • IEC 1000-4-3:1997
  • IEC 1000-4-4:1995
  • IEC 1000-4- 6:1996
  • IEC 1000-4-8:1994
  • DD ENV 50204:1996
  • IEC 255-21-2
  • IEC 255-21-1
  • ANSI C.37.90.2

Operational

Humidity

0-95% Non-condensing

Operating Temperature Celcius Max

+65°C

Operating Temperature Celcius Min

-20°C

Power Supply

75 Watts