HUBBELL
Image of S1PTAL In-Floor Delivery Systems, SystemOne Fire-Rated Poke-Through, Dual StyleLine, 1-Piece, Aluminum Finish.
Image of S1PTAL In-Floor Delivery Systems, SystemOne Fire-Rated Poke-Through, Dual StyleLine, 1-Piece, Aluminum Finish.
Image of S1PTAL In-Floor Delivery Systems, SystemOne Fire-Rated Poke-Through, Dual StyleLine, 1-Piece, Aluminum Finish.
Image of S1PTAL In-Floor Delivery Systems, SystemOne Fire-Rated Poke-Through, Dual StyleLine, 1-Piece, Aluminum Finish.
Buy America(n) Qualified

In-Floor Delivery Systems, SystemOne Fire-Rated Poke-Through, Dual StyleLine, 1-Piece, Aluminum Finish.

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S1PTAL

In-Floor Delivery Systems, SystemOne, Fire-Rated Poke-Through, 1 Piece Unit, Dual StyleLine Decorator Openings, Cover with Aluminum Finish

  • Excellent solution for retrofit and new construction
  • Assembly Includes FRPT, Cover Flange, Subplate
  • Junction Box Purchase Separately

Product details

General

Application - For Use On

Carpet

Catalog Number

S1PTAL

Color

EU RoHS Indicator

No

Finish Type

Aluminum

Item Type

4" Fire-Rated Poke Through Component

Knockouts

Cover- Dual Flip Covers

Material - Mounting Hardware

Step-Down Installation

Number Of Outlets

Dual StyleLine Decorator Openings

Specifications

  • Approval - Approved for use in the City of Chicago
  • Cover and flange - Powder coat cast aluminum
  • Min. floor thickness - 2 1/4 in. (57.2)
  • Mounting - 4 in. (101.6) cored concrete Dia. through hole

Style

FRPT - Complete Kits

UPC

783585371498

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2025)

Industry Standard(s)

  • cULus Listed
  • Meets ADA Standards
  • UL 514A Listed

Logistics

Carton Quantity

1

Pallet Quantity

55