Brand: FARGO
Catalog ID: GM128AKL
The Fargo GM128AKL makes an insulated phase connector system for up to four service taps and may be used with the Fargo neutral span clamps.
Bolt Head Type
Hex
Bolt Installation Torque (Recommended)
0 ft-lbs
Catalog Number
GM128AKL
Material
Aluminum Alloy
Material - Body
Aluminum Alloy
Material - Body Halves
Aluminum Alloy
Material - Bolt
Stainless Steel
Material - Hardware
Stainless Steel
Material - Hex Nut
Stainless Steel
Product Category
Mechanical Connectors
Style
Two Bolt
UPC
096359312420
Bolt Diameter
0.5 in
Diameter - Bolt
0.5 in
Dimensions
3.813 in x 3.250 in x 3.000 in
Height
3 in
Length
3.813 in
Weight
1.2 lb
Width
3.25 in
Conductor Compatibility
ACSR-Turkey-6-6/1;ACSR-Swan-4-6/1;ACSR-Swanate-4-7/1;ACSR-Sparrow-2-6/1;ACSR-Sparate-2-7/1;ACSR-Robin-1-6/1;ACSR-Raven-1/0-6/1;ACSR-Quail-2/0-6/1;ACSR-Pigeon-3/0-6/1;ACSR-Penguin-4/0-6/1;ACSR-Waxwing-266.8-18/1;ACSR-Partridge-266.8-26/7;ACSR-Ostrich-300-26/7;AAC-Peachbell-6-7;AAC-Rose-4-7;AAC-Iris-2-7;AAC-Pansy-1-7;AAC-Poppy-1/0-7;AAC-Aster-2/0-7;AAC-Phlox-3/0-7;AAC-Oxlip-4/0-7;AAC-Valerian-250-19;AAC-Laurel-266.8-19;AAC-Tulip-336.1-19;AAC-Daffodil-350-19;AAAC 6201 Alloy-Akron-30.58-6/18;AAAC 6201 Alloy-Alton-48.69-6/18;AAAC 6201 Alloy-Ames-77.47-6/18;AAAC 6201 Alloy-Azusa-123.3-6/18;AAAC 6201 Alloy-Anaheim-155.4-6/18;AAAC 6201 Alloy-Amherst-195.7-6/18;AAAC 6201 Alloy-Alliance-246.9-6/18
Conductor Diameter - Maximum
0.681 in
Conductor Diameter - Minimum
0.292 in
Conductor Diameter (Tap) - Maximum
0.47 in
Conductor Diameter (Tap) - Minimum
0.204 in
Conductor Diameter Range
0.292 - 0.681
Buy America(n) Qualified
TAA Compliant (All status valid till December 2024)
Carton Quantity
25
Pallet Quantity
800