

Brand: Hubbell Wiring Device-Kellems
Catalog ID: RL100
Keyless
Application
Brass Lampholders, Medium Base
Catalog Number
RL100
Color
Brass
Item Type
Incandescent Lampholders
Lamp Size
Medium Base
Material
Composite
Material - Mounting Hardware
N/A
OEM Brand Name
Hubbell Wiring Device-Kellems
Product Family
Lampholders
Specifications
Type
Incandescent, Brass
UPC
883778112102
Lamp Size
Medium Base
Weight
0.18 lb
Amperage Rating
2.64 A
Connectivity
Screw Terminals
Current / Amperage Rating
2.64 A
Current Rating
2.64 A
Frequency Rating
60 Hz
Voltage Rating
250V AC kV
Industry Standard(s)
UL or CSA Listed
Carton Quantity
10