HUBBELL
Image of RL100 Incandescent Lamp Sockets, Keyless, Brass Shell, 600W 600V
Image of RL100 Incandescent Lamp Sockets, Keyless, Brass Shell, 600W 600V

Incandescent Lamp Sockets, Keyless, Brass Shell, 600W 600V

Brand:

Bryant

Catalog ID:

RL100

Incandescent Lamp Sockets, Keyless, Brass Shell, 600W 600V

  • Keyless
  • Brass Shell
  • 600W 600V

Keyless

Product details

General

Application

Brass Lampholders, Medium Base

Catalog Number

RL100

Color

Brass

EU RoHS Indicator

Yes

Item Type

Incandescent Lampholders

Lamp Size

Medium Base

Material

Composite

Material - Mounting Hardware

N/A

Series

Lampholders

Specifications

  • Material - Brass
  • Product Type - Incandescent Brass Lampholders

Type

Incandescent, Brass

UPC

883778112102

Electrical Ratings

Amperage Rating

2.64 A

Connectivity

Screw Terminals

Current / Amperage Rating

2.64 A

Current Rating

2.64 A

Frequency Rating

60 Hz

Voltage Rating

250V AC kV

Certifications And Compliance

Industry Standard(s)

UL or CSA Listed

Logistics

Carton Quantity

10

Resources and downloads