HUBBELL
Image of CE50N014CF2 Industrial Control Transformer .050KVA 240X480 - 120X240 F2
Image of CE50N014CF2 Industrial Control Transformer .050KVA 240X480 - 120X240 F2

Industrial Control Transformer .050KVA 240X480 - 120X240 F2

Brand:

Acme Electric

Catalog ID:

CE50N014CF2

ICT .050KVA 240X480 - 120X240 F2

Product details

General

Catalog Number

CE50N014CF2

Secondary Voltage

120 X 240 V

UPC

047503016558

Dimensions

Dimensions

3.41 in x 3 in x 4.04 in

Height

4.04 in

Length

3.41 in

Weight

2.6 lb

Width

3 in

Electrical Ratings

Primary Voltage

240 X 480 V

Certifications And Compliance

Certified Listed

  • UL Listed
  • cUL Listed

Logistics

Carton Quantity

1

Pallet Quantity

168