HUBBELL
Image of TB75N004F1 Industrial Control Transformer .075KVA 208/230/460-24/115 F1
Image of TB75N004F1 Industrial Control Transformer .075KVA 208/230/460-24/115 F1
Image of TB75N004F1 Industrial Control Transformer .075KVA 208/230/460-24/115 F1
Image of TB75N004F1 Industrial Control Transformer .075KVA 208/230/460-24/115 F1

Industrial Control Transformer .075KVA 208/230/460-24/115 F1

Brand:

Acme Electric

Catalog ID:

TB75N004F1

ICT .075KVA 208/230/460-24/115 F1

  • Encapsulated design protects core & coil assembly from potentially damaging contaminants
  • Constructed with high quality silicon steel lamination to minimize core losses and increase efficiency
  • Integrally molded terminal blocks with isolation barriers to prevent arc over
  • Fuse blocks kits available and easily adaptable
  • Series-parallel connecting links save wiring and labor costs

Product details

General

Application

Acme’s TB Series Industrial Control Transformers are especially designed to accommodate the momentary current inrush caused when electromagnetic components are energized... without sacrificing secondary voltage stability beyond practical limits.The transformer’s windings and internal terminations are encased in a durable thermoplastic end cap, protecting them from potentially damaging moisture, dirt and other ambient contaminants. Acme’s TB Series transformers are dry-type, step-down transformers with the secondary control circuit isolated from the primary line circuit to assure maximum safety.

Catalog Number

TB75N004F1

Color

Black

kVA

.075

Secondary Voltage

24/115 V

UPC

047503008966

Dimensions

Dimensions

3.69 in x 3.38 in x 4.359 in

Height

4.359 in

Length

3.69 in

Weight

4.2 lb

Width

3.38 in

Electrical Ratings

Frequency Rating

50/60 Hz

Primary Voltage

208/230/460 V

Certifications And Compliance

Certified Listed

  • UL Listed
  • cUL Listed

Logistics

Carton Quantity

1

Pallet Quantity

168