HUBBELL
Image of TB75N016F2 Industrial Control Transformer .075KVA 380/400/415 -110X220 F2
Image of TB75N016F2 Industrial Control Transformer .075KVA 380/400/415 -110X220 F2

Industrial Control Transformer .075KVA 380/400/415 -110X220 F2

Brand:

Acme Electric

Catalog ID:

TB75N016F2

ICT .075KVA 380/400/415 -110X220 F2

  • Encapsulated design protects core & coil assembly from potentially damaging contaminants
  • Constructed with high quality silicon steel lamination to minimize core losses and increase efficiency
  • Integrally molded terminal blocks with isolation barriers to prevent arc over
  • Fuse blocks kits available and easily adaptable
  • Series-parallel connecting links save wiring and labor costs

Product details

General

Application

Acme’s TB Series Industrial Control Transformers are especially designed to accommodate the momentary current inrush caused when electromagnetic components are energized... without sacrificing secondary voltage stability beyond practical limits.The transformer’s windings and internal terminations are encased in a durable thermoplastic end cap, protecting them from potentially damaging moisture, dirt and other ambient contaminants. Acme’s TB Series transformers are dry-type, step-down transformers with the secondary control circuit isolated from the primary line circuit to assure maximum safety.

Catalog Number

TB75N016F2

Color

Black

kVA

.075

Secondary Voltage

110 X 220 V

UPC

047503012673

Dimensions

Dimensions

3.82 in x 3 in x 4.04 in

Height

4.04 in

Length

3.82 in

Weight

3.5 lb

Width

3 in

Electrical Ratings

Frequency Rating

50/60 Hz

Primary Voltage

380/400/415 V

Certifications And Compliance

Certified Listed

  • UL Listed
  • cUL Listed

Logistics

Carton Quantity

1

Pallet Quantity

80