HUBBELL
Image of CE75N017CF2 Industrial Control Transformer .075KVA 550/575/600 -110/115/120 F2
Image of CE75N017CF2 Industrial Control Transformer .075KVA 550/575/600 -110/115/120 F2

Industrial Control Transformer .075KVA 550/575/600 -110/115/120 F2

Brand:

Acme Electric

Catalog ID:

CE75N017CF2

ICT .075KVA 550/575/600 -110/115/120 F2

Product details

General

Catalog Number

CE75N017CF2

Secondary Voltage

110/115/120 V

UPC

047503017340

Dimensions

Dimensions

3.73 in x 3 in x 4.04 in

Height

4.04 in

Length

3.73 in

Weight

3.5 lb

Width

3 in

Electrical Ratings

Primary Voltage

550/575/600 V

Certifications And Compliance

Certified Listed

  • UL Listed
  • cUL Listed

Logistics

Carton Quantity

1

Pallet Quantity

168