HUBBELL
Image of TB1500N014F1 Industrial Control Transformer 1.5KVA 240X480 - 120X240 F1
Image of TB1500N014F1 Industrial Control Transformer 1.5KVA 240X480 - 120X240 F1

Industrial Control Transformer 1.5KVA 240X480 - 120X240 F1

Brand:

Acme Electric

Catalog ID:

TB1500N014F1

ICT 1.5KVA 240X480 - 120X240 F1

  • Encapsulated design protects core & coil assembly from potentially damaging contaminants
  • Constructed with high quality silicon steel lamination to minimize core losses and increase efficiency
  • Integrally molded terminal blocks with isolation barriers to prevent arc over
  • Fuse blocks kits available and easily adaptable
  • Series-parallel connecting links save wiring and labor costs

Product details

General

Application

Acme’s TB Series Industrial Control Transformers are especially designed to accommodate the momentary current inrush caused when electromagnetic components are energized... without sacrificing secondary voltage stability beyond practical limits.The transformer’s windings and internal terminations are encased in a durable thermoplastic end cap, protecting them from potentially damaging moisture, dirt and other ambient contaminants. Acme’s TB Series transformers are dry-type, step-down transformers with the secondary control circuit isolated from the primary line circuit to assure maximum safety.

Catalog Number

TB1500N014F1

Color

Black

kVA

1.5

Secondary Voltage

120 X 240 V

UPC

047503012215

Dimensions

Dimensions

8 in x 7 in x 6.9 in

Height

6.9 in

Length

8 in

Weight

30 lb

Width

7 in

Electrical Ratings

Frequency Rating

50/60 Hz

Primary Voltage

240 X 480 V

Certifications And Compliance

Certified Listed

  • UL Listed
  • cUL Listed

Logistics

Carton Quantity

1

Pallet Quantity

8