HUBBELL
Image of CE100N014CF1 Industrial Control Transformer .100KVA 240X480 - 120X240 F1
Image of CE100N014CF1 Industrial Control Transformer .100KVA 240X480 - 120X240 F1

Industrial Control Transformer .100KVA 240X480 - 120X240 F1

Brand:

Acme Electric

Catalog ID:

CE100N014CF1

ICT .100KVA 240X480 - 120X240 F1

Product details

General

Catalog Number

CE100N014CF1

Secondary Voltage

120 X 240 V

UPC

047503016442

Dimensions

Dimensions

3.86 in x 3.38 in x 4.35 in

Height

4.35 in

Length

3.86 in

Weight

4.2 lb

Width

3.38 in

Electrical Ratings

Primary Voltage

240 X 480 V

Certifications And Compliance

Certified Listed

  • UL Listed
  • cUL Listed

Logistics

Carton Quantity

1

Pallet Quantity

80